Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 88 3/1 A,B ST
Part #:0220-04026
Catalog #:88 3/1 A,B ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A,B | Maximum Input HP: | 15 @ 1750 RPM |
| Output RPM: | 583.3 | Series Code: | 88 |
| Output Diameter (in): | 1.375 in | Input Diameter (in): | 1.375 in |
| Gear Type: | Straight Bevel | Service Factor: | 1 |
| Ratio: | 3:1 | Input HP: | 15 |
| Product Line: | Bevel Gear Drives | Product Type: | Right Angle |
| Ratio Range: | 3:1 | Input Style: | Shaft |
| Housing Length (in): | 11.65625 in | Housing Dimensions: | (L)11.65625 x (H)8.1875 x (W)9.8125 |
| Housing Width (in): | 9.8125 in | Housing Height (in): | 8.1875 in |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 1621 in/lbs | Gear Drive Size: | 88 |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
General Specifications
| UPC: | 662798007144 | Weight: | 87.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

