Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 88 1.5/1 G SP
Part #:0220-04055
Catalog #:88 1.5/1 G SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 1.50:1 | Input Diameter (in): | 1.375 in |
| Maximum Input HP: | 69 @ 1750 RPM | Product Line: | Bevel Gear Drives |
| Series Code: | 88 | Service Factor: | 1 |
| Product Type: | Right Angle | Style: | G |
| Gear Type: | Spiral Bevel | Output Diameter (in): | 1.375 in |
| Output RPM: | 1166.7 | Ratio Range: | 1.5:1 |
| Input Style: | Shaft | Housing Width (in): | 9.8125 in |
| Housing Height (in): | 8.1875 in | Housing Dimensions: | (L)11.65625 x (H)8.1875 x (W)9.8125 |
| Housing Length (in): | 11.65625 in | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 3720 in/lbs |
| Output Shaft: | Shaft | Gear Drive Size: | 88 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798007298 | Weight: | 100.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

