Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 88 1/1 GG ST
Part #:0220-04065
Catalog #:88 1/1 GG ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Style: | GG |
| Gear Type: | Straight Bevel | Ratio: | 1:1 |
| Maximum Input HP: | 44 @ 850 RPM | Input HP: | 44 |
| Input Diameter (in): | 1.375 in | Output Diameter (in): | 1.375 in |
| Product Line: | Bevel Gear Drives | Output RPM: | 850 |
| Product Type: | Right Angle | Series Code: | 88 |
| Ratio Range: | 1:1 | Input Style: | Shaft |
| Housing Length (in): | 11.65625 in | Housing Dimensions: | (L)11.65625 x (H)8.1875 x (W)9.8125 |
| Reduction: | Single | Housing Height (in): | 8.1875 in |
| Housing Width (in): | 9.8125 in | Output Shaft Direction: | Double |
| Gear Drive Size: | 88 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 3260 in/lbs |
General Specifications
| UPC: | 662798007359 | Weight: | 112.00 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 18.00 IN |
| Packaged Height: | 12.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

