Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 88 1.5/1 GG SP
Part #:0220-04072
Catalog #:88 1.5/1 GG SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.375 in | Output Diameter (in): | 1.375 in |
| Ratio: | 1.50:1 | Product Type: | Right Angle |
| Series Code: | 88 | Product Line: | Bevel Gear Drives |
| Style: | GG | Maximum Input HP: | 69 @ 1750 RPM |
| Gear Type: | Spiral Bevel | Output RPM: | 1166.7 |
| Service Factor: | 1 | Ratio Range: | 1.5:1 |
| Input Style: | Shaft | Housing Height (in): | 8.1875 in |
| Reduction: | Single | Housing Length (in): | 11.65625 in |
| Housing Dimensions: | (L)11.65625 x (H)8.1875 x (W)9.8125 | Housing Width (in): | 9.8125 in |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 3720 in/lbs |
| Housing Material: | Cast Iron | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive Size: | 88 | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798007427 | Weight: | 112.00 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 18.00 IN |
| Packaged Height: | 12.00 IN |

