Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 88 1/2 GG ST
Part #:0220-04075
Catalog #:88 1/2 GG ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 1380 | Product Type: | Right Angle |
| Service Factor: | 1 | Gear Type: | Straight Bevel |
| Product Line: | Bevel Gear Drives | Ratio: | 1:2 |
| Output Diameter (in): | 1.375 in | Series Code: | 88 |
| Input Diameter (in): | 1.375 in | Maximum Input HP: | 26 @ 690 RPM |
| Style: | GG | Input HP: | 26 |
| Ratio Range: | 1:2 | Input Style: | Shaft |
| Housing Height (in): | 8.1875 in | Housing Length (in): | 11.65625 in |
| Reduction: | Single | Housing Dimensions: | (L)11.65625 x (H)8.1875 x (W)9.8125 |
| Housing Width (in): | 9.8125 in | Output Shaft Direction: | Double |
| Gear Drive Size: | 88 | Output Torque Rating (in-lb): | 1188 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
General Specifications
| UPC: | 662798007458 | Weight: | 112.00 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 18.00 IN |
| Packaged Height: | 12.00 IN |

