Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 88 3/1 G SP
Part #:0220-04087
Catalog #:88 3/1 G SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Spiral Bevel | Output Diameter (in): | 1.375 in |
| Output RPM: | 583.3 | Input Diameter (in): | 1.375 in |
| Style: | G | Service Factor: | 1 |
| Product Type: | Right Angle | Series Code: | 88 |
| Product Line: | Bevel Gear Drives | Ratio: | 3:1 |
| Maximum Input HP: | 30.69 | Ratio Range: | 3:1 |
| Input Style: | Shaft | Housing Width (in): | 9.8125 in |
| Housing Height (in): | 8.1875 in | Housing Length (in): | 11.65625 in |
| Housing Dimensions: | (L)11.65625 x (H)8.1875 x (W)9.8125 | Reduction: | Single |
| Output Shaft Direction: | Double | Gear Drive Size: | 88 |
| Output Shaft: | Shaft | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3,316 in/lbs |
General Specifications
| UPC: | 662798007564 | Weight: | 100.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

