Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 88 1/2 A,B SP
Part #:0220-04089
Catalog #:88 1/2 A,B SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.375 in | Input Diameter (in): | 1.375 in |
| Service Factor: | 1 | Series Code: | 88 |
| Product Line: | Bevel Gear Drives | Product Type: | Right Angle |
| Style: | A,B | Gear Type: | Spiral Bevel |
| Output RPM: | 2300 | Maximum Input HP: | 73 @ 1150 RPM |
| Ratio: | 1:2 | Input Style: | Shaft |
| Ratio Range: | 1:2 | Housing Length (in): | 11.65625 in |
| Housing Width (in): | 9.8125 in | Housing Height (in): | 8.1875 in |
| Reduction: | Single | Housing Dimensions: | (L)11.65625 x (H)8.1875 x (W)9.8125 |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 2000 in/lbs | Housing Material: | Cast Iron |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Gear Drive Size: | 88 |
General Specifications
| UPC: | 662798007588 | Weight: | 88.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

