Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 88 1/2 D,E SP
Part #:0220-04091
Catalog #:88 1/2 D,E SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Gear Type: | Spiral Bevel |
| Maximum Input HP: | 73 | Output RPM: | 2300 |
| Product Type: | Right Angle | Ratio: | 1:2 |
| Series Code: | 88 | Style: | D,E |
| Input Diameter (in): | 1.375 in | Output Diameter (in): | 1.375 in |
| Product Line: | Bevel Gear Drives | Input Style: | Shaft |
| Ratio Range: | 1:2 | Housing Height (in): | 8.1875 in |
| Housing Width (in): | 9.8125 in | Housing Length (in): | 11.65625 in |
| Reduction: | Single | Housing Dimensions: | (L)11.65625 x (H)8.1875 x (W)9.8125 |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 2,000 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Gear Drive Size: | 88 |
General Specifications
| UPC: | 662798007601 | Weight: | 88.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

