Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 920 4.86/1 STD SP 2.438
Part #:0220-04401
Catalog #:920 4.86/1 STD SP 2.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 920 | Product Line: | Bevel Gear Drives |
| Service Factor: | 1 | Style: | STD |
| Input Diameter (in): | 1.250 in | Ratio: | 4.86:1 |
| Output RPM: | 360.1 | Output Diameter (in): | 2.438 in |
| Gear Type: | Spiral Bevel | Product Type: | Right Angle |
| Maximum Input HP: | 46 @ 1750 RPM | Ratio Range: | 5:1 |
| Input Style: | Shaft | Reduction: | Single |
| Housing Length (in): | 16.875 in | Housing Height (in): | 12.0625 in |
| Housing Dimensions: | (L)16.875 x (H)12.0625 x (W)8.25 | Housing Width (in): | 8.25 in |
| Output Shaft Direction: | L or R | Gear Drive Size: | 920 |
| Output Torque Rating (in-lb): | 8040 in/lbs | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798007625 | Weight: | 143.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

