Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 920 4.86/1 STD SP 2.250
Part #:0220-04404
Catalog #:920 4.86/1 STD SP 2.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 2.250 in | Gear Type: | Spiral Bevel |
| Maximum Input HP: | 46 | Output RPM: | 360.1 |
| Ratio: | 4.86:1 | Series Code: | 920 |
| Style: | STD | Service Factor: | 1 |
| Product Type: | Right Angle | Product Line: | Bevel Gear Drives |
| Input Diameter (in): | 1.250 in | Ratio Range: | 5:1 |
| Input Style: | Shaft | Reduction: | Single |
| Housing Height (in): | 12.0625 in | Housing Dimensions: | (L)16.875 x (H)12.0625 x (W)8.25 |
| Housing Width (in): | 8.25 in | Housing Length (in): | 16.875 in |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 8,040 in/lbs |
| Gear Drive Size: | 920 | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798007656 | Weight: | 143.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

