Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 920 4.11/1 STD SP 2.438
Part #:0220-04405
Catalog #:920 4.11/1 STD SP 2.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.250 in | Service Factor: | 1 |
| Gear Type: | Spiral Bevel | Series Code: | 920 |
| Output RPM: | 425.8 | Product Type: | Right Angle |
| Ratio: | 4.11:1 | Product Line: | Bevel Gear Drives |
| Maximum Input HP: | 66 @ 1750 RPM | Output Diameter (in): | 2.438 in |
| Style: | STD | Ratio Range: | 4:1 |
| Input Style: | Shaft | Housing Width (in): | 8.25 in |
| Housing Length (in): | 16.875 in | Housing Height (in): | 12.0625 in |
| Reduction: | Single | Housing Dimensions: | (L)16.875 x (H)12.0625 x (W)8.25 |
| Output Shaft Direction: | L or R | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 9780 in/lbs |
| Gear Drive Size: | 920 | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798007663 | Weight: | 140.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

