Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 920 6.67/1 STD SP 2.438
Part #:0220-04409
Catalog #:920 6.67/1 STD SP 2.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 6.67:1 | Gear Type: | Spiral Bevel |
| Product Line: | Bevel Gear Drives | Maximum Input HP: | 28.5 @ 1750 RPM |
| Product Type: | Right Angle | Output Diameter (in): | 2.438 in |
| Series Code: | 920 | Style: | STD |
| Input Diameter (in): | 1.250 in | Service Factor: | 1 |
| Output RPM: | 262.4 | Input Style: | Shaft |
| Ratio Range: | 7.5:1 | Housing Length (in): | 16.875 in |
| Housing Width (in): | 8.25 in | Reduction: | Single |
| Housing Dimensions: | (L)16.875 x (H)12.0625 x (W)8.25 | Housing Height (in): | 12.0625 in |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6828 in/lbs | Gear Drive Size: | 920 |
General Specifications
| UPC: | 662798007700 | Weight: | 143.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

