Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 920 6.67/1 STD SP 2.000
Part #:0220-04411
Catalog #:920 6.67/1 STD SP 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 2.000 in | Product Type: | Right Angle |
| Output RPM: | 262.4 | Product Line: | Bevel Gear Drives |
| Gear Type: | Spiral Bevel | Service Factor: | 1 |
| Ratio: | 6.67:1 | Maximum Input HP: | 28.5 @ 1750 RPM |
| Input Diameter (in): | 1.250 in | Style: | STD |
| Series Code: | 920 | Ratio Range: | 7.5:1 |
| Input Style: | Shaft | Housing Length (in): | 16.875 in |
| Reduction: | Single | Housing Width (in): | 8.25 in |
| Housing Height (in): | 12.0625 in | Housing Dimensions: | (L)16.875 x (H)12.0625 x (W)8.25 |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Gear Drive Size: | 920 | Output Torque Rating (in-lb): | 6828 in/lbs |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
General Specifications
| UPC: | 662798007724 | Weight: | 143.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

