Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 920 3.78/1 STD SP 2.438
Part #:0220-04425
Catalog #:920 3.78/1 STD SP 2.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 71.5 | Ratio: | 3.78:1 |
| Output RPM: | 463 | Gear Type: | Spiral Bevel |
| Product Line: | Bevel Gear Drives | Output Diameter (in): | 2.438 in |
| Input Diameter (in): | 1.250 in | Style: | STD |
| Series Code: | 920 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Style: | Shaft |
| Ratio Range: | 4:1 | Reduction: | Single |
| Housing Dimensions: | (L)16.875 x (H)12.0625 x (W)8.25 | Housing Width (in): | 8.25 in |
| Housing Height (in): | 12.0625 in | Housing Length (in): | 16.875 in |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 9,731 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Gear Drive Size: | 920 | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
General Specifications
| UPC: | 662798007816 | Weight: | 143.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

