Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 920 5.57/1 STD SP 1.938
Part #:0220-04426
Catalog #:920 5.57/1 STD SP 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 920 | Output Diameter (in): | 1.938 in |
| Product Line: | Bevel Gear Drives | Maximum Input HP: | 39.18 @ 1750 RPM |
| Gear Type: | Spiral Bevel | Style: | STD |
| Input Diameter (in): | 1.250 in | Output RPM: | 314.2 |
| Product Type: | Right Angle | Ratio: | 5.57:1 |
| Service Factor: | 1 | Input Style: | Shaft |
| Ratio Range: | 6:1 | Housing Length (in): | 16.875 in |
| Housing Height (in): | 12.0625 in | Housing Dimensions: | (L)16.875 x (H)12.0625 x (W)8.25 |
| Housing Width (in): | 8.25 in | Reduction: | Single |
| Output Shaft Direction: | L or R | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 7855 in/lbs | Gear Drive Size: | 920 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798007823 | Weight: | 143.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

