Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 920 5.57/1 STD SP 2.000
Part #:0220-04427
Catalog #:920 5.57/1 STD SP 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.250 in | Product Type: | Right Angle |
| Output RPM: | 314.2 | Maximum Input HP: | 39.18 |
| Product Line: | Bevel Gear Drives | Service Factor: | 1 |
| Ratio: | 5.57:1 | Output Diameter (in): | 2.000 in |
| Style: | STD | Gear Type: | Spiral Bevel |
| Series Code: | 920 | Input Style: | Shaft |
| Ratio Range: | 6:1 | Housing Width (in): | 8.25 in |
| Housing Length (in): | 16.875 in | Housing Height (in): | 12.0625 in |
| Reduction: | Single | Housing Dimensions: | (L)16.875 x (H)12.0625 x (W)8.25 |
| Output Shaft Direction: | L or R | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Gear Drive Size: | 920 |
| Output Torque Rating (in-lb): | 7,855 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798007830 | Weight: | 143.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

