Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 920 5.57/1 STD SP 2.250
Part #:0220-04428
Catalog #:920 5.57/1 STD SP 2.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Bevel Gear Drives | Gear Type: | Spiral Bevel |
| Output RPM: | 314.2 | Style: | STD |
| Series Code: | 920 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 1.250 in |
| Ratio: | 5.57:1 | Output Diameter (in): | 2.250 in |
| Maximum Input HP: | 39.18 | Input Style: | Shaft |
| Ratio Range: | 6:1 | Reduction: | Single |
| Housing Height (in): | 12.0625 in | Housing Width (in): | 8.25 in |
| Housing Dimensions: | (L)16.875 x (H)12.0625 x (W)8.25 | Housing Length (in): | 16.875 in |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 7,855 in/lbs |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Gear Drive Size: | 920 |
General Specifications
| UPC: | 662798007847 | Weight: | 143.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

