Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 790 2/1 STD ST 1.500
Part #:0220-54001
Catalog #:790 2/1 STD ST 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.375 in | Style: | STD |
| Input HP: | 24.6 | Output Diameter (in): | 1.500 in |
| Product Type: | Right Angle | Ratio: | 2:1 |
| Product Line: | Bevel Gear Drives | Series Code: | 790 |
| Output RPM: | 575 | Gear Type: | Straight Bevel |
| Service Factor: | 1 | Maximum Input HP: | 24.6 @ 1150 RPM |
| Input Style: | Shaft | Ratio Range: | 2:1 |
| Housing Width (in): | 6.59375 in | Housing Length (in): | 14.53125 in |
| Reduction: | Single | Housing Dimensions: | (L)14.53125 x (H)10.8125 x (W)6.59375 |
| Housing Height (in): | 10.8125 in | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 2696 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Gear Drive Size: | 790 |
General Specifications
| UPC: | 662798018898 | Weight: | 85.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

