Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 790 3.78/1 STD SP 1.688
Part #:0220-54005
Catalog #:790 3.78/1 STD SP 1.688
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 463 | Input Diameter (in): | 1.375 in |
| Product Type: | Right Angle | Product Line: | Bevel Gear Drives |
| Ratio: | 3.78:1 | Style: | STD |
| Output Diameter (in): | 1.688 in | Series Code: | 790 |
| Service Factor: | 1 | Gear Type: | Spiral Bevel |
| Maximum Input HP: | 39 | Ratio Range: | 4:1 |
| Input Style: | Shaft | Housing Length (in): | 14.53125 in |
| Housing Height (in): | 10.8125 in | Reduction: | Single |
| Housing Dimensions: | (L)14.53125 x (H)10.8125 x (W)6.59375 | Housing Width (in): | 6.59375 in |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Gear Drive Size: | 790 | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Output Torque Rating (in-lb): | 5,158 in/lbs |
General Specifications
| UPC: | 662798018935 | Weight: | 90.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

