Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 65 2/1 A,B SP 1.250
Part #:0220-74761
Catalog #:65 2/1 A,B SP 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Series Code: | 65 |
| Output Diameter (in): | 1.250 in | Input Diameter (in): | 1.250 in |
| Style: | A,B | Output RPM: | 875 |
| Maximum Input HP: | 15.4 | Product Type: | Right Angle |
| Ratio: | 2:1 | Product Line: | Bevel Gear Drives |
| Gear Type: | Spiral Bevel | Input Style: | Shaft |
| Ratio Range: | 2:1 | Housing Height (in): | 5.625 in |
| Housing Dimensions: | (L)8.6875 x (H)5.625 x (W)7.1875 | Housing Length (in): | 8.6875 in |
| Housing Width (in): | 7.1875 in | Reduction: | Single |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Gear Drive Size: | 65 | Output Torque Rating (in-lb): | 1,112 in/lbs |
General Specifications
| UPC: | 662798081878 | Weight: | 40.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

