Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 65 2/1 GG SP 1.250
Part #:0220-74765
Catalog #:65 2/1 GG SP 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Style: | GG |
| Maximum Input HP: | 15.4 | Input Diameter (in): | 1.250 in |
| Gear Type: | Spiral Bevel | Product Line: | Bevel Gear Drives |
| Service Factor: | 1 | Output Diameter (in): | 1.250 in |
| Output RPM: | 875 | Series Code: | 65 |
| Ratio: | 2:1 | Ratio Range: | 2:1 |
| Input Style: | Shaft | Housing Width (in): | 7.1875 in |
| Housing Height (in): | 5.625 in | Reduction: | Single |
| Housing Dimensions: | (L)8.6875 x (H)5.625 x (W)7.1875 | Housing Length (in): | 8.6875 in |
| Output Shaft Direction: | Double | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1,112 in/lbs |
| Gear Drive Size: | 65 | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798081915 | Weight: | 65.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

