Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 175 2/1 A,B SP 1.000
Part #:0220-74769
Catalog #:175 2/1 A,B SP 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 875 | Ratio: | 2:1 |
| Input Diameter (in): | 1.000 in | Output Diameter (in): | 1.000 in |
| Product Type: | Right Angle | Series Code: | 175 |
| Style: | A,B | Product Line: | Bevel Gear Drives |
| Maximum Input HP: | 10.25 | Gear Type: | Spiral Bevel |
| Service Factor: | 1 | Ratio Range: | 2:1 |
| Input Style: | Shaft | Housing Length (in): | 7.6875 in |
| Reduction: | Single | Housing Dimensions: | (L)7.6875 x (H)4.125 x (W)6.3125 |
| Housing Height (in): | 4.125 in | Housing Width (in): | 6.3125 in |
| Output Shaft Direction: | Double | Gear Drive Size: | 175 |
| Output Torque Range (in-lb): | 500 to 1000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 736 in/lbs |
General Specifications
| UPC: | 662798081953 | Weight: | 23.80 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

