Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 175 3/1 A,B SP 1.000
Part #:0220-74770
Catalog #:175 3/1 A,B SP 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 175 | Maximum Input HP: | 5.2 @ 1750 RPM |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio: | 3:1 | Input Diameter (in): | 1.000 in |
| Output Diameter (in): | 1.000 in | Style: | A,B |
| Product Line: | Bevel Gear Drives | Gear Type: | Spiral Bevel |
| Output RPM: | 583.3 | Input Style: | Shaft |
| Ratio Range: | 3:1 | Housing Height (in): | 4.125 in |
| Reduction: | Single | Housing Length (in): | 7.6875 in |
| Housing Width (in): | 6.3125 in | Housing Dimensions: | (L)7.6875 x (H)4.125 x (W)6.3125 |
| Output Shaft Direction: | Double | Output Torque Range (in-lb): | 500 to 1000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 562 in/lbs | Output Shaft: | Hollow Bore |
| Gear Drive Size: | 175 | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798081960 | Weight: | 25.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

