Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 850 1.5/1 A,B SP 1.500
Part #:0220-74776
Catalog #:850 1.5/1 A,B SP 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Spiral Bevel | Product Line: | Bevel Gear Drives |
| Maximum Input HP: | 69 @ 1750 RPM | Input Diameter (in): | 1.500 in |
| Ratio: | 1.50:1 | Series Code: | 850 |
| Output RPM: | 1166.7 | Service Factor: | 1 |
| Product Type: | Right Angle | Style: | A,B |
| Output Diameter (in): | 1.500 in | Input Style: | Shaft |
| Ratio Range: | 1.5:1 | Housing Dimensions: | (L)12.28125 x (H)8.1875 x (W)10 |
| Housing Height (in): | 8.1875 in | Reduction: | Single |
| Housing Length (in): | 12.28125 in | Housing Width (in): | 10 in |
| Output Shaft Direction: | Double | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Cast Iron | Gear Drive Size: | 850 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3720 in/lbs |
General Specifications
| UPC: | 662798082028 | Weight: | 90.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

