Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 850 2/1 A,B SP 1.500
Part #:0220-74777
Catalog #:850 2/1 A,B SP 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 850 | Maximum Input HP: | 56 @ 1750 RPM |
| Gear Type: | Spiral Bevel | Output Diameter (in): | 1.500 in |
| Product Type: | Right Angle | Input Diameter (in): | 1.500 in |
| Style: | A,B | Product Line: | Bevel Gear Drives |
| Service Factor: | 1 | Output RPM: | 875 |
| Ratio: | 2:1 | Input Style: | Shaft |
| Ratio Range: | 2:1 | Housing Length (in): | 12.28125 in |
| Housing Dimensions: | (L)12.28125 x (H)8.1875 x (W)10 | Reduction: | Single |
| Housing Height (in): | 8.1875 in | Housing Width (in): | 10 in |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4070 in/lbs | Gear Drive Size: | 850 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798082035 | Weight: | 96.60 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

