Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 44 1/1 A,B ST
Part #:0220-75460
Catalog #:44 1/1 A,B ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A,B | Input Diameter (in): | 0.750 in |
| Maximum Input HP: | 19.96 @ 1750 RPM | Ratio: | 1:1 |
| Input HP: | 19.96 | Output Diameter (in): | 0.750 in |
| Service Factor: | 1 | Product Line: | Bevel Gear Drives |
| Series Code: | 44 | Output RPM: | 1750 |
| Product Type: | Right Angle | Gear Type: | Straight Bevel |
| Input Style: | Shaft | Ratio Range: | 1:1 |
| Housing Length (in): | 5.625 in | Reduction: | Single |
| Housing Dimensions: | (L)5.625 x (H)3.625 x (W)4.96875 | Housing Height (in): | 3.625 in |
| Housing Width (in): | 4.96875 in | Output Shaft Direction: | Double |
| Output Shaft: | Shaft | Gear Drive Size: | 44 |
| Output Torque Rating (in-lb): | 719 in/lbs | Output Torque Range (in-lb): | 500 to 1000 in lbs in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798400792 | Weight: | 14.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

