Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 44 2/1 A,B ST
Part #:0220-75463
Catalog #:44 2/1 A,B ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A,B | Input HP: | 5.95 |
| Product Type: | Right Angle | Output Diameter (in): | 0.750 in |
| Output RPM: | 875 | Maximum Input HP: | 5.95 @ 1750 RPM |
| Input Diameter (in): | 0.750 in | Product Line: | Bevel Gear Drives |
| Ratio: | 2:1 | Service Factor: | 1 |
| Gear Type: | Straight Bevel | Series Code: | 44 |
| Input Style: | Shaft | Ratio Range: | 2:1 |
| Reduction: | Single | Housing Height (in): | 3.625 in |
| Housing Length (in): | 5.625 in | Housing Width (in): | 4.96875 in |
| Housing Dimensions: | (L)5.625 x (H)3.625 x (W)4.96875 | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 429 in/lbs | Output Torque Range (in-lb): | 250 to 500 in lbs in/lbs |
| Output Shaft: | Shaft | Gear Drive Size: | 44 |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798400815 | Weight: | 13.40 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

