Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 44 2/1 C,F ST
Part #:0220-75467
Catalog #:44 2/1 C,F ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Gear Type: | Straight Bevel |
| Product Line: | Bevel Gear Drives | Maximum Input HP: | 5.95 @ 1750 RPM |
| Output RPM: | 875 | Style: | C,F |
| Ratio: | 2:1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.750 in | Series Code: | 44 |
| Output Diameter (in): | 0.750 in | Input HP: | 5.95 |
| Ratio Range: | 2:1 | Input Style: | Shaft |
| Housing Height (in): | 3.625 in | Housing Width (in): | 4.96875 in |
| Reduction: | Single | Housing Length (in): | 5.625 in |
| Housing Dimensions: | (L)5.625 x (H)3.625 x (W)4.96875 | Output Shaft Direction: | L or R |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 429 in/lbs |
| Gear Drive Size: | 44 | Output Torque Range (in-lb): | 250 to 500 in lbs in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798400853 | Weight: | 13.40 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

