Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 44 1/1 D,E ST
Part #:0220-75468
Catalog #:44 1/1 D,E ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Diameter (in): | 0.750 in | Style: | D,E |
| Gear Type: | Straight Bevel | Input HP: | 19.96 |
| Output Diameter (in): | 0.750 in | Maximum Input HP: | 19.96 @ 1750 RPM |
| Output RPM: | 1750 | Series Code: | 44 |
| Ratio: | 1:1 | Product Line: | Bevel Gear Drives |
| Ratio Range: | 1:1 | Input Style: | Shaft |
| Reduction: | Single | Housing Height (in): | 3.625 in |
| Housing Dimensions: | (L)5.625 x (H)3.625 x (W)4.96875 | Housing Length (in): | 5.625 in |
| Housing Width (in): | 4.96875 in | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 719 in/lbs | Output Torque Range (in-lb): | 500 to 1000 in lbs in/lbs |
| Output Shaft: | Shaft | Gear Drive Size: | 44 |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798400860 | Weight: | 13.80 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

