Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 1000 1/1 D,E ST
Part #:0220-04602
Catalog #:1000 1/1 D,E ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.750 in | Series Code: | 1000 |
| Input HP: | 80 | Product Line: | Bevel Gear Drives |
| Ratio: | 1:1 | Service Factor: | 1 |
| Gear Type: | Straight Bevel | Product Type: | Right Angle |
| Output RPM: | 690 | Style: | D,E |
| Output Diameter (in): | 1.750 in | Input Style: | Shaft |
| Ratio Range: | 1:1 | Housing Dimensions: | (L)14.75 x (H)9.5 x (W)12.28125 |
| Housing Width (in): | 12.28125 in | Housing Height (in): | 9.5 in |
| Reduction: | Single | Housing Length (in): | 14.75 in |
| Output Shaft Direction: | L or R | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 7,304 in/lbs | Gear Drive Size: | 1000 |
| Housing Material: | Ductile Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798007991 | Weight: | 150.00 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 18.00 IN |
| Packaged Height: | 12.00 IN |

