Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 1000 1/1 G ST
Part #:0220-04622
Catalog #:1000 1/1 G ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.750 in | Input Diameter (in): | 1.750 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Gear Type: | Straight Bevel | Input HP: | 80 |
| Maximum Input HP: | 80 @ 690 RPM | Style: | G |
| Product Line: | Bevel Gear Drives | Output RPM: | 690 |
| Series Code: | 1000 | Ratio: | 1:1 |
| Input Style: | Shaft | Ratio Range: | 1:1 |
| Housing Length (in): | 14.75 in | Housing Width (in): | 12.28125 in |
| Housing Dimensions: | (L)14.75 x (H)9.5 x (W)12.28125 | Reduction: | Single |
| Housing Height (in): | 9.5 in | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 7304 in/lbs | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Output Shaft: | Shaft | Housing Material: | Ductile Iron |
| Gear Drive Size: | 1000 |
General Specifications
| UPC: | 662798008110 | Weight: | 150.00 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 18.00 IN |
| Packaged Height: | 12.00 IN |

