Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 1000 1/1.87 A,B ST
Part #:0220-04625
Catalog #:1000 1/1.87 A,B ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 1000 | Output Diameter (in): | 1.750 in |
| Ratio: | 1:1.87 | Input HP: | 34.6 |
| Product Type: | Right Angle | Product Line: | Bevel Gear Drives |
| Input Diameter (in): | 1.750 in | Service Factor: | 1 |
| Maximum Input HP: | 34.6 @ 400 RPM | Output RPM: | 748 |
| Style: | A,B | Gear Type: | Straight Bevel |
| Ratio Range: | 1:2 | Input Style: | Shaft |
| Housing Length (in): | 14.75 in | Housing Width (in): | 12.28125 in |
| Reduction: | Single | Housing Height (in): | 9.5 in |
| Housing Dimensions: | (L)14.75 x (H)9.5 x (W)12.28125 | Output Shaft Direction: | Double |
| Gear Drive Size: | 1000 | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 2910 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Ductile Iron |
General Specifications
| UPC: | 662798008141 | Weight: | 150.00 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 18.00 IN |
| Packaged Height: | 12.00 IN |

