Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 1000 2/1 A,B ST
Part #:0220-04639
Catalog #:1000 2/1 A,B ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 48 @ 1000 RPM | Series Code: | 1000 |
| Output Diameter (in): | 1.750 in | Style: | A,B |
| Product Line: | Bevel Gear Drives | Product Type: | Right Angle |
| Service Factor: | 1 | Input HP: | 48 |
| Ratio: | 2:1 | Gear Type: | Straight Bevel |
| Input Diameter (in): | 1.750 in | Output RPM: | 500 |
| Ratio Range: | 2:1 | Input Style: | Shaft |
| Housing Dimensions: | (L)14.75 x (H)9.5 x (W)12.28125 | Housing Width (in): | 12.28125 in |
| Reduction: | Single | Housing Height (in): | 9.5 in |
| Housing Length (in): | 14.75 in | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 6060 in/lbs | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Gear Drive Size: | 1000 | Housing Material: | Ductile Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798893587 | Weight: | 175.00 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 18.00 IN |
| Packaged Height: | 12.00 IN |

