Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 1010 2/1 G SP
Part #:0220-06314
Catalog #:1010 2/1 G SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 2.000 in | Ratio: | 2:1 |
| Service Factor: | 1 | Series Code: | 1010 |
| Product Type: | Right Angle | Maximum Input HP: | 123.9 |
| Product Line: | Bevel Gear Drives | Gear Type: | Spiral Bevel |
| Style: | G | Input Diameter (in): | 2.000 in |
| Output RPM: | 875 | Input Style: | Shaft |
| Ratio Range: | 2:1 | Reduction: | Single |
| Housing Width (in): | 13.5 in | Housing Dimensions: | (L)15.75 x (H)9.5 x (W)13.5 |
| Housing Length (in): | 15.75 in | Housing Height (in): | 9.5 in |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Housing Material: | Ductile Iron | Output Torque Rating (in-lb): | 8,924 in/lbs |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Gear Drive Size: | 1010 |
General Specifications
| UPC: | 662798009810 | Weight: | 210.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

