Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 1010 1/1 B SP
Part #:0220-06325
Catalog #:1010 1/1 B SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 1:1 | Product Type: | Right Angle |
| Series Code: | 1010 | Product Line: | Bevel Gear Drives |
| Input Diameter (in): | 2.000 in | Gear Type: | Spiral Bevel |
| Output RPM: | 1750 | Style: | B |
| Service Factor: | 1 | Maximum Input HP: | 251 @ 1750 RPM |
| Output Diameter (in): | 2.000 in | Input Style: | Shaft |
| Ratio Range: | 1:1 | Housing Height (in): | 9.5 in |
| Reduction: | Single | Housing Dimensions: | (L)15.75 x (H)9.5 x (W)13.5 |
| Housing Width (in): | 13.5 in | Housing Length (in): | 15.75 in |
| Output Shaft Direction: | Double | Housing Material: | Ductile Iron |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 9039 in/lbs | Gear Drive Size: | 1010 |
General Specifications
| UPC: | 662798009896 | Weight: | 195.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

