Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 1010 2/1 E SP
Part #:0220-06333
Catalog #:1010 2/1 E SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 2:1 | Input Diameter (in): | 2.000 in |
| Product Type: | Right Angle | Gear Type: | Spiral Bevel |
| Output Diameter (in): | 2.000 in | Maximum Input HP: | 123.9 @ 1750 RPM |
| Style: | E | Series Code: | 1010 |
| Service Factor: | 1 | Product Line: | Bevel Gear Drives |
| Output RPM: | 875 | Input Style: | Shaft |
| Ratio Range: | 2:1 | Housing Width (in): | 13.5 in |
| Housing Dimensions: | (L)15.75 x (H)9.5 x (W)13.5 | Housing Length (in): | 15.75 in |
| Reduction: | Single | Housing Height (in): | 9.5 in |
| Output Shaft Direction: | Right | Output Shaft: | Shaft |
| Gear Drive Size: | 1010 | Housing Material: | Ductile Iron |
| Output Torque Rating (in-lb): | 8924 in/lbs | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
General Specifications
| UPC: | 662798009971 | Weight: | 195.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

