Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 1050 1.5/1 GG SP
Part #:0220-06405
Catalog #:1050 1.5/1 GG SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 1.50:1 | Style: | GG |
| Gear Type: | Spiral Bevel | Service Factor: | 1 |
| Input Diameter (in): | 2.000 in | Maximum Input HP: | 173 |
| Series Code: | 1050 | Product Line: | Bevel Gear Drives |
| Output RPM: | 1166.7 | Product Type: | Right Angle |
| Output Diameter (in): | 2.000 in | Ratio Range: | 1.5:1 |
| Input Style: | Shaft | Housing Height (in): | 9.5 in |
| Reduction: | Single | Housing Length (in): | 15.75 in |
| Housing Width (in): | 13.75 in | Housing Dimensions: | (L)15.75 x (H)9.5 x (W)13.75 |
| Output Shaft Direction: | Double | Gear Drive Size: | 1050 |
| Output Shaft: | Hollow Bore | Housing Material: | Ductile Iron |
| Output Torque Rating (in-lb): | 9,350 in/lbs | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
General Specifications
| UPC: | 662798010069 | Weight: | 225.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

