Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 1050 2/1 GG SP
Part #:0220-06406
Catalog #:1050 2/1 GG SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 2.000 in | Product Type: | Right Angle |
| Product Line: | Bevel Gear Drives | Output RPM: | 875 |
| Series Code: | 1050 | Service Factor: | 1 |
| Style: | GG | Gear Type: | Spiral Bevel |
| Ratio: | 2:1 | Output Diameter (in): | 2.000 in |
| Maximum Input HP: | 123.9 @ 1750 RPM | Ratio Range: | 2:1 |
| Input Style: | Shaft | Reduction: | Single |
| Housing Width (in): | 13.75 in | Housing Length (in): | 15.75 in |
| Housing Dimensions: | (L)15.75 x (H)9.5 x (W)13.75 | Housing Height (in): | 9.5 in |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 8924 in/lbs |
| Housing Material: | Ductile Iron | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Gear Drive Size: | 1050 |
General Specifications
| Weight: | 225.00 LB | Packaged Length: | 48.00 IN |
| Packaged Width: | 24.00 IN | Packaged Height: | 24.00 IN |

