Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 1050 1.5/1 B SP
Part #:0220-06408
Catalog #:1050 1.5/1 B SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 1050 | Service Factor: | 1 |
| Gear Type: | Spiral Bevel | Style: | B |
| Input Diameter (in): | 2.000 in | Product Type: | Right Angle |
| Product Line: | Bevel Gear Drives | Ratio: | 1.50:1 |
| Output Diameter (in): | 2.000 in | Output RPM: | 1166.7 |
| Maximum Input HP: | 173 | Input Style: | Shaft |
| Ratio Range: | 1.5:1 | Housing Width (in): | 13.75 in |
| Reduction: | Single | Housing Height (in): | 9.5 in |
| Housing Dimensions: | (L)15.75 x (H)9.5 x (W)13.75 | Housing Length (in): | 15.75 in |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 9,350 in/lbs |
| Gear Drive Size: | 1050 | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Housing Material: | Ductile Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798010090 | Weight: | 175.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

