Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 1250 2/1 A SP
Part #:0220-20507
Catalog #:1250 2/1 A SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Bevel Gear Drives | Product Type: | Right Angle |
| Ratio: | 2:1 | Output RPM: | 875 |
| Output Diameter (in): | 2.438 in | Series Code: | 1250 |
| Maximum Input HP: | 224 @ 1750 RPM | Style: | A |
| Input Diameter (in): | 2.500 in | Gear Type: | Spiral Bevel |
| Service Factor: | 1 | Input Style: | Shaft |
| Ratio Range: | 2:1 | Housing Height (in): | 12.375 in |
| Housing Width (in): | 14 in | Reduction: | Single |
| Housing Length (in): | 18.25 in | Housing Dimensions: | (L)18.25 x (H)12.375 x (W)14 |
| Output Shaft Direction: | Double | Gear Drive Size: | 1250 |
| Output Torque Range (in-lb): | 10,000 to 20,000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 16148 in/lbs | Housing Material: | Ductile Iron |
General Specifications
| UPC: | 662798010175 | Weight: | 305.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

