Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 1200 1.5/1 D SP
Part #:0220-20518
Catalog #:1200 1.5/1 D SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Bevel Gear Drives | Input Diameter (in): | 2.500 in |
| Style: | D | Gear Type: | Spiral Bevel |
| Output RPM: | 1166.7 | Ratio: | 1.50:1 |
| Series Code: | 1200 | Product Type: | Right Angle |
| Output Diameter (in): | 2.500 in | Service Factor: | 1 |
| Maximum Input HP: | 196 | Input Style: | Shaft |
| Ratio Range: | 1.5:1 | Housing Dimensions: | (L)18.25 x (H)12.375 x (W)15.625 |
| Housing Height (in): | 12.375 in | Housing Length (in): | 18.25 in |
| Housing Width (in): | 15.625 in | Reduction: | Single |
| Output Shaft Direction: | Left | Gear Drive Size: | 1200 |
| Output Torque Range (in-lb): | 10,000 to 20,000 in lbs in/lbs | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 10,591 in/lbs | Housing Material: | Ductile Iron |
General Specifications
| Weight: | 300.00 LB | Packaged Length: | 48.00 IN |
| Packaged Width: | 24.00 IN | Packaged Height: | 24.00 IN |

