Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 800 1/1 G ST
Part #:0220-59304
Catalog #:800 1/1 G ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.500 in | Output RPM: | 690 |
| Gear Type: | Straight Bevel | Series Code: | 800 |
| Input HP: | 56.2 | Product Line: | Bevel Gear Drives |
| Input Diameter (in): | 1.500 in | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio: | 1:1 |
| Style: | G | Ratio Range: | 1:1 |
| Input Style: | Shaft | Reduction: | Single |
| Housing Dimensions: | (L)12.59375 x (H)8.1875 x (W)9.90625 | Housing Height (in): | 8.1875 in |
| Housing Width (in): | 9.90625 in | Housing Length (in): | 12.59375 in |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 5,130 in/lbs |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Housing Material: | Ductile Iron |
| Gear Drive Size: | 800 | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798020471 | Weight: | 123.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

