Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 800 1/1 GG ST
Part #:0220-59305
Catalog #:800 1/1 GG ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.500 in | Output RPM: | 690 |
| Product Type: | Right Angle | Maximum Input HP: | 56.2 @ 690 RPM |
| Input HP: | 56.2 | Input Diameter (in): | 1.500 in |
| Gear Type: | Straight Bevel | Style: | GG |
| Product Line: | Bevel Gear Drives | Service Factor: | 1 |
| Ratio: | 1:1 | Series Code: | 800 |
| Ratio Range: | 1:1 | Input Style: | Shaft |
| Reduction: | Single | Housing Height (in): | 8.1875 in |
| Housing Dimensions: | (L)12.59375 x (H)8.1875 x (W)9.90625 | Housing Width (in): | 9.90625 in |
| Housing Length (in): | 12.59375 in | Output Shaft Direction: | Double |
| Output Shaft: | Shaft | Gear Drive Size: | 800 |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Output Torque Rating (in-lb): | 5130 in/lbs |
| Housing Material: | Ductile Iron |
General Specifications
| UPC: | 662798020488 | Weight: | 141.00 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 18.00 IN |
| Packaged Height: | 12.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

