Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 800 1.33/1 A,B ST
Part #:0220-59316
Catalog #:800 1.33/1 A,B ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1.500 in |
| Gear Type: | Straight Bevel | Product Line: | Bevel Gear Drives |
| Service Factor: | 1 | Input Diameter (in): | 1.500 in |
| Ratio: | 1.33:1 | Maximum Input HP: | 45 @ 850 RPM |
| Input HP: | 45 | Style: | A,B |
| Output RPM: | 639.1 | Series Code: | 800 |
| Ratio Range: | 1.5:1 | Input Style: | Shaft |
| Housing Width (in): | 9.90625 in | Housing Height (in): | 8.1875 in |
| Reduction: | Single | Housing Dimensions: | (L)12.59375 x (H)8.1875 x (W)9.90625 |
| Housing Length (in): | 12.59375 in | Output Shaft Direction: | Double |
| Output Shaft: | Shaft | Housing Material: | Ductile Iron |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive Size: | 800 |
| Output Torque Rating (in-lb): | 4350 in/lbs |
General Specifications
| UPC: | 662798020549 | Weight: | 90.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

