Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 800 1/1.33 A,B ST
Part #:0220-59321
Catalog #:800 1/1.33 A,B ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output RPM: | 917.7 |
| Series Code: | 800 | Output Diameter (in): | 1.500 in |
| Product Line: | Bevel Gear Drives | Gear Type: | Straight Bevel |
| Maximum Input HP: | 48 @ 690 RPM | Input HP: | 48 |
| Input Diameter (in): | 1.500 in | Ratio: | 1:1.33 |
| Product Type: | Right Angle | Style: | A,B |
| Ratio Range: | 1:1.5 | Input Style: | Shaft |
| Housing Height (in): | 8.1875 in | Housing Width (in): | 9.90625 in |
| Reduction: | Single | Housing Length (in): | 12.59375 in |
| Housing Dimensions: | (L)12.59375 x (H)8.1875 x (W)9.90625 | Output Shaft Direction: | Double |
| Gear Drive Size: | 800 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Shaft | Housing Material: | Ductile Iron |
| Output Torque Rating (in-lb): | 3290 in/lbs |
General Specifications
| UPC: | 662798020587 | Weight: | 90.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

