Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 800 1/1.5 A,B ST
Part #:0220-59331
Catalog #:800 1/1.5 A,B ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.500 in | Series Code: | 800 |
| Input HP: | 42 | Product Type: | Right Angle |
| Service Factor: | 1 | Style: | A,B |
| Gear Type: | Straight Bevel | Maximum Input HP: | 42 @ 690 RPM |
| Output RPM: | 1035 | Product Line: | Bevel Gear Drives |
| Input Diameter (in): | 1.500 in | Ratio: | 1:1.50 |
| Input Style: | Shaft | Ratio Range: | 1:1.5 |
| Housing Dimensions: | (L)12.59375 x (H)8.1875 x (W)9.90625 | Reduction: | Single |
| Housing Height (in): | 8.1875 in | Housing Width (in): | 9.90625 in |
| Housing Length (in): | 12.59375 in | Output Shaft Direction: | Double |
| Housing Material: | Ductile Iron | Output Shaft: | Shaft |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive Size: | 800 |
| Output Torque Rating (in-lb): | 2560 in/lbs |
General Specifications
| UPC: | 662798020655 | Weight: | 90.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

