Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 800 1/1 GG SP
Part #:0220-59350
Catalog #:800 1/1 GG SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Spiral Bevel | Product Line: | Bevel Gear Drives |
| Input Diameter (in): | 1.500 in | Ratio: | 1:1 |
| Output Diameter (in): | 1.500 in | Service Factor: | 1 |
| Maximum Input HP: | 132 @ 1750 RPM | Style: | GG |
| Product Type: | Right Angle | Output RPM: | 1750 |
| Series Code: | 800 | Ratio Range: | 1:1 |
| Input Style: | Shaft | Reduction: | Single |
| Housing Length (in): | 12.59375 in | Housing Width (in): | 9.90625 in |
| Housing Height (in): | 8.1875 in | Housing Dimensions: | (L)12.59375 x (H)8.1875 x (W)9.90625 |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 4750 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Ductile Iron |
| Gear Drive Size: | 800 | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798020808 | Weight: | 141.00 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 18.00 IN |
| Packaged Height: | 12.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

