Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 800 1.5/1 GG SP
Part #:0220-59355
Catalog #:800 1.5/1 GG SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 1.500 in |
| Product Line: | Bevel Gear Drives | Style: | GG |
| Output Diameter (in): | 1.500 in | Ratio: | 1.50:1 |
| Product Type: | Right Angle | Output RPM: | 1166.7 |
| Gear Type: | Spiral Bevel | Series Code: | 800 |
| Maximum Input HP: | 69 | Ratio Range: | 1.5:1 |
| Input Style: | Shaft | Housing Length (in): | 12.59375 in |
| Reduction: | Single | Housing Height (in): | 8.1875 in |
| Housing Dimensions: | (L)12.59375 x (H)8.1875 x (W)9.90625 | Housing Width (in): | 9.90625 in |
| Output Shaft Direction: | Double | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Ductile Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 3,720 in/lbs | Gear Drive Size: | 800 |
General Specifications
| UPC: | 662798020853 | Weight: | 141.00 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 18.00 IN |
| Packaged Height: | 12.00 IN |

