Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 800 2/1 A,B SP
Part #:0220-59356
Catalog #:800 2/1 A,B SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Bevel Gear Drives | Product Type: | Right Angle |
| Style: | A,B | Ratio: | 2:1 |
| Input Diameter (in): | 1.500 in | Series Code: | 800 |
| Output RPM: | 875 | Output Diameter (in): | 1.500 in |
| Service Factor: | 1 | Gear Type: | Spiral Bevel |
| Maximum Input HP: | 56 @ 1750 RPM | Input Style: | Shaft |
| Ratio Range: | 2:1 | Housing Dimensions: | (L)12.59375 x (H)8.1875 x (W)9.90625 |
| Housing Length (in): | 12.59375 in | Reduction: | Single |
| Housing Height (in): | 8.1875 in | Housing Width (in): | 9.90625 in |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 4070 in/lbs |
| Housing Material: | Ductile Iron | Output Shaft: | Shaft |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive Size: | 800 |
General Specifications
| UPC: | 662798020860 | Weight: | 92.60 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

