Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 800 2/1 G SP
Part #:0220-59359
Catalog #:800 2/1 G SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 875 | Product Type: | Right Angle |
| Maximum Input HP: | 56 | Style: | G |
| Series Code: | 800 | Input Diameter (in): | 1.500 in |
| Gear Type: | Spiral Bevel | Ratio: | 2:1 |
| Output Diameter (in): | 1.500 in | Service Factor: | 1 |
| Product Line: | Bevel Gear Drives | Input Style: | Shaft |
| Ratio Range: | 2:1 | Reduction: | Single |
| Housing Height (in): | 8.1875 in | Housing Length (in): | 12.59375 in |
| Housing Dimensions: | (L)12.59375 x (H)8.1875 x (W)9.90625 | Housing Width (in): | 9.90625 in |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 4,070 in/lbs | Gear Drive Size: | 800 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Ductile Iron |
General Specifications
| UPC: | 662798668833 | Weight: | 123.00 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 18.00 IN |
| Packaged Height: | 12.00 IN |

